AD5173

PRODUCTION

256-Position, One-Time Programmable, Dual Channel, I2C Digital Potentiometer

Viewing:

Overview

  • 2-channel, 256-position potentiometers
  • One-time programmable (OTP) set-and-forget resistance setting provides a low cost alternative to EEMEM
  • Unlimited adjustments before OTP activation
  • OTP overwrite allows dynamic adjustments with user defined preset
  • End-to-end resistance: 2.5 kΩ, 10 kΩ, and 100 kΩ
  • Compact 10-lead MSOP: 3 mm × 4.9 mm
  • Fast settling time: tS = 5 µs typical on power-up
  • Full read/write of wiper register
  • Power-on preset to midscale
  • Extra package address decode pins: AD0 and AD1 (AD5173)
  • Single supply: 2.7 V to 5.5 V
  • Low temperature coefficient: 35 ppm/°C
  • Low power: IDD = 6 µA maximum
  • Wide operating temperature: −40°C to +125°C
AD5173
256-Position, One-Time Programmable, Dual Channel, I2C Digital Potentiometer
AD5173 Functional Block Diagram AD5173 Pin Configuration
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
Parts Product Life Cycle Description
AD5142A PRODUCTION Dual Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD5172

AD5172 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5172
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system development platform (SDP)
  • PC software for control
  • Resistor tolerance error stored in EEMEM

Product Details

The AD5172 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.

In addition, the AD5172 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5172SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5172 part can be found in the AD5172 data sheet.

eval board
EVAL-AD5172

AD5172 Evaluation Board

Features and Benefits

  • Full-featured evaluation board for the AD5172
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system development platform (SDP)
  • PC software for control
  • Resistor tolerance error stored in EEMEM

Product Details

The AD5172 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

The on-board socket allows the user to easily replace the device for reprogramming of the OTP memory.

In addition, the AD5172 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5172SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.

Complete specifications for the AD5172 part can be found in the AD5172 data sheet.

EVAL-AD5172
AD5172 Evaluation Board
eval-image-unavailable
EVAL-AD5172
AD5172 Evaluation Board
eval-image-unavailable

Latest Discussions

Recently Viewed