AD363
Complete 16-Channel, 12-Bit Data Acquisition Systems
Part Details
The AD363 and AD364 are complete 16-channel data acquisition systems which condition and subsequently convert an analog voltage into digital form. Each system consists of two devices, an analog input stage (AIS) and an analog-to-digital converter (ADC). The AIS includes a two 8-channel mulitplexers, a channel address register, a unity gain instrumentation amplifier, and a sample-hold amplifier.The multiplexers may be connected to the instrumentation amplifier in either an 8-channel differential or 16-channel single ended configuration. A unique feature of these products is an internal user controlled switch which connects the multiplexers in either single-ended or differential mode.This allows a single device to perform in either mode with hard-wire programming and permits interfacing a mixture of single-ended and differential signals by dynamically switching the input mode control.
The AD363 and AD364 differ in ADC performance. Each ADC is a complete 12-bit successive approximation converter including an internal clock and precision reference. Active laser trimming results in maximum linearity errors of ±0.012% with conversion times of 25 µs (AD363) or 32 µS (AD364). The hybrid AD364-ADC has five user selectable input ranges (±2.5, ±5.0, ±10.0, 0 to +5, and 0 to +10 volts) and includes a high impedance buffer amplifier. The AD364-ADC is a monolithic converter with 3-state output buffer circuitry for direct interfac to an 8-, 12-, or 16-bit processor bus and three user selected input ranges (±5, ±10, and 0 to +10 volts).
Both products are specified for operation over both the commercial (0°C to +70°C) and military (-55°C to +125°C) temperature ranges. The AD363 and AD364 are available with environmental screening. Please contact the factory or nearest sales office for details.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD363 yet. Have something to say?
Start a Discussion on EngineerZone®