AD1954

PRODUCTION

SigmaDSP® Digital Audio Processor with On-Board Converters

Viewing:

Overview

  • 5 V 3-Channel Audio DAC System
  • Accepts Sample Rates up to 48 kHz
  • 7 Biquad Filter Sections per Channel
  • Dual Dynamic Processor with Arbitrary Input/Output Curve and Adjustable Time Constants
  • Differential Output for Optimum Performance
  • 0 ms to 6 ms Variable Delay/Channel for Speaker Alignment
  • Stereo Spreading Algorithm for Phat Stereo Effect
  • See data sheet for additional features

The AD1954 is a complete 26-bit single-chip 3-channel digital audio playback system with built-in DSP functionality for speaker equalization, dual-band compression/limiting, delay compensation, and image enhancement. These algorithms can be used to compensate for real-world limitations of speakers, amplifiers, and listening environments, resulting in a dramatic improvement of perceived audio quality.

The signal processing used in the AD1954 is comparable to that found in high-end studio equipment. Most of the processing is done in full 48-bit double-precision mode, resulting in very good low-level signal performance and the absence of limit cycles or idle tones. The compressor/limiter uses a sophisticated two-band algorithm often found in high-end broadcast compressors.

An extensive SPI port allows click-free parameter updates, along with read-back capability from any point in the algorithm flow.

The AD1954 includes ADI’s patented multibit sigma-delta DAC architecture. This architecture provides 112 dB SNR and dynamic range and THD+N of –100 dB. These specifications allow the AD1954 to be used in applications ranging from low-end boom boxes to high-end professional mixing/editing systems.

The AD1954 also has a digital output that allows it to be used purely as a DSP. This digital output can also be used to drive an external DAC to extend the number of channels beyond the three that are provided on the chip.

This chip can be used with either its default signal processing program or with a custom user-designed program. Graphical programming tools are available from ADI for custom programming.

APPLICATIONS

  • 2.0/2.1 Channel Audio Systems (Two Main Channels plus Subwoofer)
  • Multimedia Audio
  • Automotive Sound Systems
  • Minicomponent Stereo
  • Home Theater Systems (AC-3 Postprocessor)
  • Musical Instruments
  • In-Seat Sound Systems (Aircraft, Motor Coaches)

AD1954
SigmaDSP® Digital Audio Processor with On-Board Converters
AD1954 Functional Block Diagram AD1954 Pin Configuration