AD1877
NOT RECOMMENDED FOR NEW DESIGNSSingle-Supply 16-Bit (Sigma Delta) Stereo ADC
- Part Models
- 1
- 1ku List Price
- Starting From $14.17
Part Details
- Single 5 V Power Supply
- Single-Ended Dual-Channel Analog Inputs
- 92 dB (Typ) Dynamic Range
- 90 dB (Typ) S/(THD + N)
- 0.006 dB Decimator Pass-Band Ripple
- Fourth Order, 64X Oversampling Σ-Δ Modulator
- Three-Stage, Linear-Phase Decimator
- 256 x fS or 384 x fS Input Clock
- Less than 100 µW (Typ)
Power-Down Mode - Input Overrange Indication,
On-Chip Voltage Reference - Flexible Serial Output Interface
- 28-Lead SOIC Package
The AD1877 is a stereo, 16-bit oversampling ADC based on Sigma Delta technology. This part is intended primarily for digital audio applications requiring a single 5 V power supply. Each single-ended channel consists of a fourth-order one-bit noise shaping modulator and a digital decimation filter. An on-chip voltage reference, stable over temperature and time, defines the full-scale range for both channels. Digital output data from both channels are time-multiplexed to a single, flexible serial interface. The AD1877 accepts a 256 × FS or a 384 × FS input clock and operates in both serial port "master" and "slave" modes. In slave mode, all clocks must be externally derived from a common source.
The flexible serial output port, which is configured with pin selections, produces data in two s-complement, MSB-first format. The input and output signals are TTL-compatible. Each 16-bit output word of a stereo pair can be formatted within a 32-bit field of a 64-bit frame as either right-justified, I2S-compatible, Word Clock controlled or left-justified positions. Both 16-bit samples can also be packed into a 32-bit frame, in left-justified and I2S-compatible positions.
The AD1877 is fabricated on a single monolithic integrated circuit using a 0.8 µm CMOS double polysilicon, double metal process, and is offered in a plastic 28-lead SOIC package. Analog and digital supply connections are separated to isolate the analog circuitry from the digital supply and reduce digital crosstalk. The AD1877 operates from a single 5 V power supply over the temperature range of 0°C to +70°C, and typically consumes less than 260 mW of power.
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD1877JRZ | 28 ld SOIC - Wide |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
AD1877JRZ |
This is the most up-to-date revision of the Data Sheet.