AD14060L
Obsolete480-MFLOP, Quad DSP, 3.3v, CQFP Package
Overview
- ADSP-21060 core processor ( × 4)
- 480 MFLOPS peak, 320 MFLOPS sustained
- 16 Mbit shared SRAM (internal to SHARCs)
- 4 gigawords addressable off-module memory
- 480 MFLOPS peak, 320 MFLOPS sustained
- 25 ns instruction rate, single-cycle instruction execution—each of four processors
- See datasheet for additional features
The AD14060 / AD14060L Quad-SHARC is the first in a family of high performance DSP multiprocessor modules. The core of the multiprocessor is the ADSP-21060 DSP microcomputer. The AD14060/AD14060L has the highest performance-to-density and lowest cost-to-performance ratios of any in its class. It is ideal for applications requiring higher levels of performance and/or functionality per unit area.
The AD14060 / AD14060L takes advantage of the built-in multiprocessing features of the ADSP-21060 to achieve 480 peak MFLOPS with a single chip type in a single package. The on-chip SRAM of the DSPs provides 16 Mbits of on-module shared SRAM. The complete shared bus (48 data, 32 address) is also brought off-module for interfacing with expansion memory or other peripherals.
The ADSP-21060 link ports are interconnected to provide direct communication among the four SHARCs, as well as high speed off-module access. Internally, each SHARC has a direct link port connection. Externally, each SHARC has a total of 120 Mbytes/s link port bandwidth.
Multiprocessor performance is enhanced with embedded power and ground planes, matched impedance interconnect, and optimized signal routing lengths and separation. The fully tested and ready-to-insert multiprocessor also significantly reduces board space.
PACKAGING FEATURES
- 308-lead ceramic quad flatpack (CQFP)
- 2.05" (52 mm) body size
- Cavity up or down, configurable
- Low profile, 0.160" height
- Hermetic
- 25 Mil (0.65 mm) lead pitch
- 29 grams (typical) θJC = 0.36°C/W
Documentation
Data Sheet 1
Technical Articles 2
Software Manual 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
Evaluation Software 0
Latest Discussions
No discussions on AD14060L yet. Have something to say?
Start a Discussion on EngineerZone®