AD673

NOT RECOMMENDED FOR NEW DESIGNS

8-bit Successive Approximation, ADC

Viewing:

Part Details

  • Operates on +5 V and –12 V to –15 V Supplies
  • MIL-STD-883 Compliant Version Available
  • Complete 8-Bit A/D Converter with Reference, Clock and Comparator
  • No Missing Codes Over Temperature
  • 30 ms Maximum Conversion Time
  • Full 8- or 16-Bit Microprocessor Bus Interface
  • Unipolar and Bipolar Inputs
AD673
8-bit Successive Approximation, ADC
AD673 Functional Block Diagram