AD573
NOT RECOMMENDED FOR NEW DESIGNS10-bit successive approximation ADC
- Part Models
- 5
- 1ku List Price
- Starting From $56.43
Part Details
- Complete 10-Bit A/D Converter with Reference, Clock and Comparator
- Full 8- or 16-Bit Microprocessor Bus Interface
- Fast Successive Approximation Conversion—20 µs typ
- No Missing Codes Over Temperature
- Operates on +5 V and –12 V to –15 V Supplies
- Low Cost Monolithic Construction
The AD573 is a complete 10-bit successive approximation analog-to-digital converter consisting of a DAC, voltage reference, clock, comparator, successive approximation register (SAR) and three state output buffers- all fabricated on a single chip. No external components are required to perform a full accuracy 10-bit conversion in 20 µs.
The AD573 incorporates advanced integrated circuit design and processing technologies. The successive approximation function is implemented with I2L (integrated injection logic). Laser trimming of the high stability SiCr thin-film resistor ladder network insures high accuracy, which is maintained with a temperature compensated subsurface Zener reference.
Operating on supplies of +5 V and -12 V to -15 V, the AD573 will accept analog inputs of 0 V to +10 V or -5 V to +5 V. The trailing edge of a positive pulse on the CONVERT line initiates the 20µs conversion cycle. DATA READY indicates completion of the conversion. HIGH BYTE ENABLE (HBE) and LOW BYTE ENABLE (LBE) control the 8-bit and 2-bit three state output buffers.
The AD573 is available in two versions for the 0°C to +70°C temperature range, the AD573J and AD573K. The AD573S guarantees ±1 LSB relative accuracy and no missing codes from -55°C to +125°C.
Three package configurations are offered. All versions are offered in a 20-pin hermetically sealed ceramic DIP. The AD573J and AD573K are also available in a 20-pin plastic DIP or 20-pin leaded chip carrier.
PRODUCT HIGHLIGHTS
- The AD573 is a complete 10-bit A/D converter. No external components are required to perform a conversion.
- The AD573 interfaces to many popular microprocessors without external buffers or peripheral interface adapters. The 10 bits of output data can be read as a 10-bit word or as 8- and 2-bit words.
- The device offers true 10-bit accuracy and exhibits no missing codes over its entire operating temperature range.
- The AD573 adapts to either unipolar (0 V to +10 V) or bipolar (–5 V to +5 V) analog inputs by simply grounding or opening a single pin.
- Performance is guaranteed with +5 V and –12 V or –15 V supplies.
- The AD573 is available in a version compliant with MIL-STD- 883. Refer to the Analog Devices Military Products Databook or current /883B data sheet for detailed specifications.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8850501RA | 20 ld Side-Brazed CerDIP | ||
AD573JNZ | 20 ld PDIP | ||
AD573KD | 20 ld Side-Brazed CerDIP | ||
AD573SD | 20 ld Side-Brazed CerDIP | ||
AD573SD/883B | 20 ld Side-Brazed CerDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8850501RA | ||
AD573SD/883B | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8850501RA | ||
AD573KD | ||
AD573SD | ||
AD573SD/883B | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8850501RA | ||
AD573KD | ||
AD573SD | ||
AD573SD/883B | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
5962-8850501RA | ||
AD573SD/883B | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD573JNZ | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD573JNZ | ||
Jun 5, 2012 - 12_0126 AD573 S Grade Datasheet Revision |
||
AD573SD | ||
AD573SD/883B |
This is the most up-to-date revision of the Data Sheet.