AD7572
NOT RECOMMENDED FOR NEW DESIGNSLC2MOS Complete, High Speed 12-Bit ADC
- Part Models
- 13
- 1ku List Price
- Starting From $66.35
Part Details
|
|
The AD7572 is a complete, 12-bit ADC that offers high speed performance combined with low, CMOS power levels. The AD7572 uses an accurate, high speed DAC and comparator in a successive-approximation loop to achieve a fast conversion time.
An on-chip, buried Zener diode provides a stable reference voltage to give low drift performance over the full temperature range and the specified accuracy is achieved without any user trims. An on-chip clock circuit is provided, which may be used with a crystal for stand-alone operation, or the clock input may be driven from a external clock source such as a divided-down microprocessor clock. The only other external components required for basic operation of the AD7572 are decoupling capacitors for the supply voltages and reference output.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
5962-8759101LX | 24 ld CerDIP(300 Mil) | ||
5962-87591043X | 28 ld LCC | ||
5962-8759104LX | 24 ld CerDIP(300 Mil) | ||
5962-87591053X | 28 ld LCC | ||
5962-8759105LX | 24 ld CerDIP(300 Mil) | ||
AD7572BQ05 | 24 ld CerDIP(300 Mil) | ||
AD7572BQ12 | 24 ld CerDIP(300 Mil) | ||
AD7572JNZ05 | 24 ld PDIP | ||
AD7572JNZ12 | 24 ld PDIP | ||
AD7572KNZ12 | 24 ld PDIP | ||
AD7572LNZ05 | 24 ld PDIP | ||
AD7572LNZ12 | 24 ld PDIP | ||
AD7572LPZ05 | 28 ld PLCC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
5962-8759101LX | ||
5962-87591043X | ||
5962-8759104LX | ||
5962-87591053X | ||
5962-8759105LX | ||
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
5962-8759101LX | ||
5962-8759104LX | ||
5962-8759105LX | ||
AD7572BQ05 | ||
AD7572BQ12 | ||
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
5962-8759101LX | ||
5962-8759104LX | ||
5962-8759105LX | ||
AD7572BQ05 | ||
AD7572BQ12 | ||
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
5962-8759101LX | ||
5962-8759104LX | ||
5962-8759105LX | ||
AD7572BQ05 | ||
AD7572BQ12 | ||
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
5962-8759101LX | ||
5962-87591043X | ||
5962-8759104LX | ||
5962-87591053X | ||
5962-8759105LX | ||
AD7572BQ05 | ||
AD7572BQ12 | ||
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
5962-8759101LX | ||
5962-8759104LX | ||
5962-8759105LX | ||
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
AD7572JNZ05 | ||
AD7572JNZ12 | ||
AD7572KNZ12 | ||
AD7572LNZ05 | ||
AD7572LNZ12 | ||
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
AD7572JNZ05 | ||
AD7572JNZ12 | ||
AD7572KNZ12 | ||
AD7572LNZ05 | ||
AD7572LNZ12 |
This is the most up-to-date revision of the Data Sheet.