概览
优势和特点
- GMSL Serializer Accepts MIPI CSI v1.3 DPHY v1.2 Input
- Converts to GMSL1/GMSL2 Serial Data Through Coaxial FAKRA or Differential Twisted Quad HSD Connectors
- Accepts CSI Input Data (Dual Port, Up to Four Lanes Per Port)
- Windows 10-Compatible Software Support
- Powerful, Simple-to-Use GUI for Comprehensive Device Feature Evaluation
- USB-Control Interface (Cable Included)
- Board Powered by USB, 12V Wall Adapter, External Power Supply, or Power-over-Coax (PoC) Cable
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX9295D Coax/HSD evaluation kit (EV kit) provides a reliable platform for evaluating Maxim’s MAX9295D GMSL2/GMSL1 CSI serializer using a standard FAKRA coax cable or HSD-STQ cable. The serializer device supports high-bandwidth, gigabit multimedia serial links (GMSL2/GMSL1) and offers spread spectrum and full-duplex control channel features. The EV kit includes a simple-to-use Windows 10-compatible graphical user interface (GUI) for exercising device features.
For complete GMSL evaluation using a standard FAKRA coax cable or HSD-STQ cable, order the MAX9295D Coax/HSD EV kit along with a deserializer board.
For a detailed look at all GMSL2 features, including information on how to use the parts, refer to the GMSL2 User’s Guide.
文档
-
MAX9295DEVKIT: MAX9295D Coax/HSD Evaluation Kit Data Sheet (Rev. 1)2024/4/4PDF1 M
-
MAX9295DEVKIT Gerber Files2024/4/4ZIP8 M