概览
优势和特点
- 3.5in 320 x 240彩色TFT显示屏
- 64MB HyperRAM
- 64MB XIP闪存
- 1MB XIP RAM
- USB 2.0 Micro B接口
- USB 2.0 Micro B至串行UART
- 利用跳线可选择UART0和UART2
- Micro SD卡接口
- 可通过0.1in连接头访问选择GPIO
- 通过0.1in连接头访问四个模拟输入
- Arm® 或SWD JTAG 20引脚连接头
- 板载PMIC为MAX32650供电
- 通过任一USB端口为电路板供电
- 通过跳线对全部IC电压轨进行各种测量
- 板载1.8V和3.3V稳压器,用于外设
- 2个通用LED和2个通用按键开关
产品详情
MAX32650评估板提供评估MAX32650超低功耗、存储器可扩展微控制器的平台,器件专门设计用于高性能电池供电应用。
使用MAX32650上的LCD控制器系列视频
第1部分:到底什么是LCD控制器?
应用
- 工业传感器、IoT
- 运动手表、健身监测器
- 可穿戴医疗贴片、便携式医疗设备
文档
-
MAX32651-EVKIT Gerber Files - Design Files2023/11/7ZIP633K
-
Using the LCD Controller on the MAX32650, Part 1: What’s an LCD Controller Anyway?2024/12/12 -
Using the LCD Controller on the MAX32650, Part 3: Your First Drawing2024/12/12 -
Using the LCD Controller on the MAX32650, Part 4: Let’s Get Moving2024/12/12 -
Using the LCD Controller on the MAX32650, Part 5: Control is a Good Thing2024/12/12 -
Using the LCD Controller on the MAX32650, Part 2: Why Timing is Everything2024/12/12