Analog Devices’ battery management systems are helping bring renewable energy to areas without electricity.


REIMAGINE THE FUTURE WITH ANALOG DEVICES’ FREE DIGITAL EXPERIENCE
Register now to get in on all the consumer tech action at our interactive Digital Experience.
Learn more and register
ANALOG DEVICES' FREE DIGITAL EXPERIENCE
Register now to get in on all the consumer tech action at our interactive Digital Experience.
Learn more and register
Сложная задача. Простое решение.
Улучшенный дизайн. Более эффективный для использования в автомобилях. С технологией A2B® компании ADI выполняются оба условия.


LEARN HOW TODAY'S
TECHNOLOGIES
ARE MAKING A
GLOBAL IMPACT
Discover ADI Signals+
TECHNOLOGIES
ARE MAKING A
GLOBAL IMPACT
LEARN HOW TODAY'S
TECHNOLOGIES
ARE MAKING A
GLOBAL IMPACT
Discover ADI Signals+
TECHNOLOGIES
ARE MAKING A
GLOBAL IMPACT
Актуальные ресурсы по теме
Design Notes Page
- Новая Flexible, Dual Output, 6-Phase Buck Controller Drives 12 V to 1.0 V/200 A Core Supply with 90.0% Efficiency
- Новая PassThru Boost Controller for High Efficiency, Fast Transient Response Automotive and Industrial Supplies
- Multiply the Power of a Boost Converter with a Versatile Phase Expander
- LTC7803 or Easy Design Path to Advanced Power Supply
- Dual-Channel, 8.5 A, 18 V, Synchronous Step-Down Silent Switcher Device with 16 µA Quiescent Current
Технические статьи
- Новая Seeing Farther with LIDAR Using Tracking
- Reduce Costs in the Long Run: Use the Same Qualified Parts for Both Positive and Negative Output DC-to-DC Converters
- Ultralow Noise, High Current, Compact DC-to-DC Converter Solution for Signal and Data Processing Circuits
- Bipolar, Bidirectional DC-to-DC Supply Sources and Sinks Current from 5 V to 24 V Input
- From ADAS to Driver Replacement—Is Actual Radar Performance Good Enough?
Analog Dialogue
- LIDAR for Autonomous System Design: Object Classification or Object Detection?
- Low Voltage Battery Monitor Floats into High Voltage Electric Vehicles
- Add an Efficient Positive Rail to a Unipolar Negative Supply
- Leveraging the On-Chip FIR and IIR Hardware Accelerators on a Digital Signal Processor
- Contactless Fluid-Level Measurement Using a Reflectometer Chip
Вебкаст
- What Really Drives Your Electric Vehicle (EV)?
- A2B: A Better Audio Design Experience
- Silent Switcher Regulators: High Efficiency with Ultralow EMI
- Knocking Down the Barriers to Autonomous Driving
- Automotive Camera Connectivity using C2B Technology
Статьи по применению
- EE-402: Synchronous System Halt and Run on the ADSP-CM41x Processor (Rev. 1) PDF
- EE-392: Estimating Power for ADSP-SC58x/2158x SHARC+ Processors (Rev. 1) PDF
- EE-386: Using the Security Packet Engine to Protect Data (Rev. 1) PDF
- AN-1419: Использование ADUX1020 для распознавания жестов (Rev. 0) PDF
- EE-366: Secure Booting Guide for Blackfin+® and SHARC+® Processors (Rev. 2) PDF