Monolithic Precision Multiple Voltage Reference

Model 584 Offers Pin-Programmable Choice: 10.000V, 7.500V, 5.000V, 2.500V; Output Voltages and Tempco Are Pre-Trimmed, No External Components Needed

The AD584 is a complete eight-terminal precision voltage reference offering pin-programmable selection among four popular output voltages – 10.000V, 7.500V, 5.000V, 2.500V – without external components or trims. Other values of voltage, above, below, or between these values, can be programmed with external resistors. Read full article



Об авторах

Generic_Author_image

Mike Timko

Generic_Author_image

Goodloe Suttler