概要
機能と利点
Blaize® Pathfinder P1600 small form factor embedded SoM brings the programmability and efficiency benefits of the Blaize GSP® architecture, ideal for AI inferencing workloads at the edge, to embedded systems.
Analog Devices, Inc. supports end to end power delivery solutions for Blaize Pathfinder P1600 SOM. Blaize uses Analog Devices discrete power solutions to enable their System on Chip (SoC) to deliver high compute with optimized with most TOPS/Watt performance for datacenter and Artificial Intelligence.
ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.
For a complete list power designs and use cases, please contact your local FAE.
Key Power for full management devices are used as follows:
- LTC7151S
- LT8609S
- LTC3636
- ADP1752
- ADP1755
使用されている製品
回路機能とその特長
Complete P/Ns and Circuit Descriptions (Pathpartner P1600 SOM)
| Rail/Function | Part Number(s) | Description |
| 0V8 (CORE) | LTC7151SEV#PBF | 20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator |
| 1V1, 1V8 | LTC3636EUFD#PBF | Dual Channel 6A, 20V Monolithic Synchronous Step-Down Regulator |
| 1V2 | ADP1752ACPZ-1.2-R7 | 800mA Low-Vin LDO Regulator |
| 0V8_MS | ADP1755ACPZ-R7 | 1.2 A, Low VIN, Low Dropout Linear Regulator |
| 3V3 | LT8609SEV#PBF | 42V, 2A/3A Peak Synchronous Step-Down Regulator with 2.5µA Quiescent Current |
| 1V8_MS | ADP1752ACPZ-1.2-R7 | 800mA Low-Vin LDO Regulator |