製品概要
設計リソース
説明
Simplify your isolated power for high-efficiency solar inverters with the ADPS43748-RD Industrial Power Solution. Discover a 20 W high-efficiency optocoupler-free flyback PSU (Power Supply Unit) optimized for solar inverter applications. With a no-optocoupler synchronous flyback architecture and four configurations based on output capacitors, this system-level power solutions is also flexible for different micro inverter requirements and can be used in various energy infrastructure applications.
Applications
- Solar Inverters
- Energy Storage Systems
- EV Charging Stations
- Industrial Power Supplies
- Renewable Energy Converters
- UPS and Backup Power Systems
. If you are interested in obtaining an evaluation board, please contact Customer Service.
機能と利点
- Uses a no‑optocoupler synchronous flyback design for higher reliability and fewer failure points.
- Provides four output‑capacitor configurations for easy design tuning.
- Delivers >90% efficiency under typical load conditions.
- Supports up to 4 A peak, ideal for inverter AUX and control‑rail power.
- Compact isolated form factor that simplifies integration into inverter control boards.
- Lowers BOM cost and design complexity for renewable‑energy systems.
- Integrates seamlessly into a solar inverter’s auxiliary supply, powering DSPs, MCUs, sensors, and gate drivers.
Solution Specifications:
- Input Voltage: 20V to 28V (nominal: 25V)
- Output: 5V, up to 4A
- Topology: Isolated flyback controller with synchronous rectification
- Transformer: Shielded type (Würth Elektronik 750311589)
- Output Ripple: ≤ 250mV p-p (~5% of VOUT)
- Transient Response: Validated at 2A step load
- Key Attributes: Low cost, high performance
重要なお知らせと免責事項
アナログ・デバイセズの設計情報およびリソースに関する「リファレンス・デザイン免責事項」をご確認ください。
製品カテゴリ
マーケット & テクノロジー
使用されている製品
関連資料
-
ADSP43748-RD Design Files2026/05/26ZIP1 MB
-
LTpowerCADおよびLTpowerPlanner2017/11/17
-
ADSDP43748-RD LTpowerPlanner2026/05/26LTP32 KB
サポートおよびトレーニング
技術的なご質問についての回答は、ナレッジベースを検索してください。また、アナログ・デバイセズのアプリケーション・エンジニアの専任チームが、技術的なご質問にお答えいたします。