製品概要
製品概要
The ADL6010-EVALZ is a fully populated, 4-layer, Rogers 4003-based evaluation board. For normal operation, it requires a 5 V/27 mA power supply. The 5 V power supply must be connected to the VPOS and GND test loops. The RF input signal is applied to the 2.92 mm connector (RFIN). The output voltage is available on the SMA connector (VOUT) or on the test loop (V_VOUT).
関連資料
-
ADL6010 Gerber Files2017/07/10ZIP237 K