製品概要
製品概要
The ADIS16240/PCBZ is a breakout board that provides (1) ADIS16240ABCZ and (1) interface PCB to simplify the process of prototyping during the early stages of system design and evaluation. The ADIS16240ABCZ is a fully-integrated, digital MEMS shock detector and recorder, which provides a serial peripheral interface (SPI) for all digital communications. It is in a 12mm x 12mm laminate-based ball grid array (BGA) package that minimizes board space but does not support typical prototype soldering processes. The interface PCB provides access to the ADIS16240ABCZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
対象となる製品
関連資料
-
UG-363: ADISUSBZ iSensor 評価システム2012/01/18PDF933 kB
-
LabVIEW Reference Design for ADIS16201, ADIS16203, ADIS162092016/06/10
-
iSensor® 評価用ツール2016/06/10
-
ADISUSBZ iSensor® PC-USB Evaluation System (Rev. PrA)2014/12/19PDF1 M
-
ADIS16240/PCB Data Sheet2014/09/04PDF394 K
-
ADIS16240 Evaluation Board/Tool Overview2009/05/07PDF806 kB
-
iSensor® Evaluation Tools Presentation2008/12/18PDF1405 kB