製品概要
製品概要
The ADCLK914 clock buffer is very fast, making it important to use adequate high bandwidth instruments to evaluate it. To that end, the evaluation board is fabricated using a high quality dielectric material between layers to maintain high signal integrity. Transmission line paths are kept as close to 50 Ω as possible.
関連資料
-
UG-058: Setting Up the Evaluation Board for the ADCLK9142009/09/24PDF305 kB
-
ADCLK914 Schematic, Rev. C2009/05/22PDF
-
ADCLK914 Gerber File, Rev. C2009/05/22ZIP
-
ADCLK914 Bill of Materials, Rev. C2009/05/22XLS