製品概要
機能と利点
- Full featured evaluation board for the AD9637
- SPI interface for setup and control
- External, on-board oscillator, or AD9517 clocking option
- Balun/transformer or amplifier input drive option
- On-board LDO regulator or switching regulator, needing a single external 6V, 2A dc supply
- VisualAnalog® and SPI controller software interfaces
製品概要
The AD9637-80EBZ is an evaluation board for the AD9637, octal 12-bit ADC. This reference design provides all of the support circuitry to operate devices in their various modes and configurations. It is designed to interface directly with the HSC-ADC-EVALCZ data capture card, allowing users to download captured data for analysis. The Visual Analog software package, which is used to interface with the device’s hardware, allows users to download captured data for analysis with a user-friendly graphical interface. The SPI controller software package is also compatible with this hardware and allows the user to access the SPI programmable features of the AD9637.
The AD9637 data sheet provides additional information related to device configuration and performance and should be consulted when using these tools. All documents and Visual Analog and SPI Controller are available at the High Speed ADC Evaluation Boards page. For additional information or questions, please email highspeed.converters@analog.com
対象となる製品
関連資料
-
Visual Analog2015/05/12
-
Evaluating the AD9257/AD9637 Analog to Digital Converters2013/03/25WIKI
-
AD9637 Design and Integration FIles2013/07/19ZIP1553 kB