製品概要
製品概要
AD8352-EVALZ is a fully populated, 4-layer, FR4-based, full featured evaluation board designed to allow easy evaluation of all features of the AD8352. The evaluation board integrates bypassable transformers to allow single ended or differential inputs and output, place holders for an impedance matching network and the evaluation board requires only a single supply within the range of 3.0 V to 5.5 V.
関連資料
-
AD8352: 2 GHz Ultralow Distortion Differential RF/IF Amplifier Data Sheet (Rev. C)2005/11/14PDF453 K
-
AD8352 Gerber Files2011/09/11ZIP295 kB