製品概要
製品概要
Demonstration circuit DC822 is a Dual Channel Synchronous, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3548. The DC822 has an input voltage range of 2.5V to 5.5V. The jumper-selectable 1.2V/1.5V/1.8V output is capable of delivering up to 800mA of current. The 2.5V output is capable of delivering up to 400mA of output current.
対象となる製品
関連資料
-
DC822A - Schematic2009/09/24PDF152K
-
DC822A - Demo Manual2009/09/24PDF180K
-
DC822A - Design File2009/09/24ZIP626K