製品概要

製品概要

Demonstration circuit 2459A features the LTC1668, 16-bit, 50Msps current output DAC in a 28-lead SSOP package. Pin-compatible 14-bit and 12-bit versions are available for lower resolution requirements, but all DC2459A assembly types are populated with the LTC1668.


Companion Board: Arrow SoCkit (Altera Cyclone 5 SoC)


Companion Board: C5G (Altera Cyclone 5)


Companion Board: DE0 Nano (Altera Cyclone 4)


Companion Board: Embedded Micro Mojo (Xilinx Spartan 6)


Companion Board: Numato Labs Mimas (Xilinx Spartan 6)


Companion Board: DC2026C - Linduino One Isolated USB Demo Board: An Arduino- and QuikEval-Compatible Code Development Platform

対象となる製品

ソフトウェア

ハードウェア (1)

コントローラ・ボード