製品概要
製品概要
Demonstration circuit 2317A is a 100V monolithic DC/ DC step-down regulator featuring the LTC7103. The demo board is designed for a 5V/2.3A output from a 5V to 100V input at 400kHz switching frequency. The wide input range makes it suitable for automotive, industrial, medical instrument, and telecom applications. This buck regulator has a peak efficiency of 93.5% at 12VIN, 88.3% at 48VIN and 81.5% at 100VIN.
対象となる製品
関連資料
-
DC2317A - Schematic2017/07/13PDF36K
-
DC2317A - Demo Manual2017/07/13PDF1 M
-
DC2317A - Design Files2017/07/13ZIP2M