製品概要
機能と利点
- 14-/16-/18-bit, Analog to Digital Converters
- 100 KSPS to 1.3 MSPS
- Standard SPI PMOD header/pin out
- Connectable to 3rd Party FPGA and MCU Platforms
製品概要
The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.
マーケット&テクノロジー
パッケージの内容
- EVAL-AD7xxx-PMDZ Board
- CD
はじめに
To get started with evaluation, you need the following items:
- EVAL-AD7xxx-PMDZ
- EVAL-SDP-CB1Z
- SDP-PMD-IB1Z
- Mini USB Cable
- PC or Laptop with a USB port
- 10 Lead PMOD Pulsar Software
- Input Signal
For step-by-step directions please see the wiki page for more information. https://wiki.analog.com/resources/eval/user-guides/circuits-from-the-lab/pulsar-adc-pmods.
関連資料
-
PulSAR ADC PMOD User Guide2016/04/27WIKI
-
ラピッド・プロトタイピングを実現するためのソリューション2024/04/15PDF4 M