製品概要
機能と利点
- Form Factor Compatible with Arduino
- Usable for 4- or 6- wire sensors
- High gain of 400, for wide bridge sensor ranges
- Low power, single supply operation
製品概要
CN-0216 is a precision weigh scale signal conditioning system. It uses the AD7791, a low power buffered 24-bit sigma-delta ADC along with dual external ADA4528-1 zero-drift amplifiers. This solution allows for high dc gain with a single supply.
This circuit allows great flexibility in designing a custom low-level signal conditioning front end that gives the user the ability to easily optimize the overall transfer function of the combined sensor-amplifier-converter circuit.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- EVAL-CN0216-ARDZ Board
関連資料
-
EVAL-CN0216-ARDZ Design & Integration Files2023/03/06ZIP2 M
-
CN0216 Shield Evaluation Board User Guide2015/12/08WIKI
-
ラピッド・プロトタイピングを実現するためのソリューション2024/04/15PDF4 M
-
CN-0216:外付けゼロ・ドリフト・アンプADA4528-1 と24 ビットΣ-ΔAD コンバータAD7791 を使用した高精度重量計回路2012/03/14PDF925 kB