製品概要

機能と利点

  • ADSP-21262 SHARC® Processor
  • 1M x 8-bit Flash memory
  • AD1835A 2 ADC, 8 DAC, 96 kHZ, 24-Bit Sigma Delta Codec
  • 4x2 RCA jack for 4 channels of stereo audio output
  • 512K x 8-bit SRAM
  • 512 Kbit SPI Flash memory
  • 1x2 RCA jack for 1 channel of stereo audio input
  • Headphone jack (connected to 1 of the stereo outputs)

製品概要

The SHARC® EZ-Extender™ daughter board allows developers to connect a number of Analog Devices analog-to-digital (ADC) High Speed Converter (HSC) evaluation boards to the ADSP-21262 EZ-KIT Lite™. SHARC EZ-Extender also provides developers a breadboard area and the ability to access all of the pins on the ADSP-21262 EZ-KIT Lite's expansion interface.

 

Applications and information about the use and connection of the various interfaces on the SHARC EZ-Extender are available from Analog Devices.


Part Number
ADZS-21262-1-EZEXT


Tools Support: 

Tel: 1-800-ANALOGD (262-5643)
Contact Support

 

For additional information, contact your local Analog Devices Sales Office or Distributor.

対象となる製品

パッケージの内容

  • SHARC EZ-Extender
  • (plugs directly onto the expansion interface of the ADSP-21262 EZ-KIT Lite board)

推奨システム動作環境

  • Windows® 2000 SP4, Windows XP SP2, Windows Vista™ or (from update 7) Windows 7 Business/Enterprise/Ultimate editions
  • Intel Pentium® processor (x86 compatible), 1 GHz or faster
  • 512 MB RAM and 2 GB available hard disk space
  • VisualDSP++ 5.0

ソフトウェア

設計ツール

SHARC プロセッサ ソフトウェア&ツール
SHARC プロセッサ ソフトウェア&ツールの一覧を掲載しております。