Additional Pulse Amplitude Settings for DS2148, DS21348, DS21Q48, DS21Q348 and DS21448
要約
This application note shows how to use undocumented settings to modify output amplitudes.
Introduction
This application note provides the register settings for the DS2148/DS21348/DS21Q48/DS213Q48 and DS21448 to configure the transmitter for pulse amplitudes that are different than the line build-out (LBO) modes documented in the respective data sheets. The following tables list the register settings and define the resulting pulse amplitudes for the 3.3V (DS21348, DS21Q348) and 5V (DS2148, DS21Q48) devices.
Table 1. DS21348, DS21Q348 Register Settings
Operating Voltage: 3.3V (VSM pin wired low)
Applicable Devices: DS21348, DS21Q348
Applicable Device Revisions: A2, B1, C1, and C2 (DS21Q348)
Operating Mode: E1
| L2 (CCR4.7) |
L1 (CCR4.6) |
L0 (CCR4.5) |
APPLICATION | TYPICAL CHANGE IN PULSE AMPLITUDE |
RETURN LOSS (dB) |
Rt (Ω) |
| 0 | 1 | 0 | 75Ω normal | 7% enhancement over LBO setting 0 | N.M. | 0 |
| 0 | 1 | 1 | 120Ω normal | 8% enhancement over LBO setting 1 | N.M. | 0 |
| 1 | 1 | 0 | 120Ω normal with high return loss | 8% attenuation over LBO setting 5 | 21 | 9.1 |
| 1 | 1 | 1 | 120Ω normal with high return loss | 4% attenuation over LBO setting 5 | 21 | 10 |
Table 2. DS2148, DS21Q48 Register Settings
Operating Voltage: 5V (VSM pin wired high)
Applicable Devices: DS2148, DS21Q48
Applicable Device Revisions: A2, B1, C1 and C2 (DS21Q48)
Operating Mode: E1
| L2 (CCR4.7) |
L1 (CCR4.6) |
L0 (CCR4.5) |
APPLICATION | TYPICAL CHANGE IN PULSE AMPLITUDE |
RETURN LOSS (dB) |
Rt (Ω) |
| 0 | 1 | 0 | 75Ω normal | 10% enhancement over LBO setting 0 | N.M. | 0 |
| 0 | 1 | 1 | 120Ω normal | 10% enhancement over LBO setting 1 | N.M. | 0 |
| 1 | 1 | 0 | 120Ω normal with high return loss | 10% attenuation over LBO setting 5 | 21 | 22 |
| 1 | 1 | 1 | 120Ω normal with high return loss | 10% enhancement over LBO setting 5 | 21 | 33 |
In addition to the these settings, additional pulse amplitudes can be obtained in the following devices by setting test register 2 (Address 14h) as per Table 3.
Table 3. Additional Pulse Amplitude Settings
| OPERATING MODE | APPLICABLE DEVICES | APPLICABLE DEVICE REVISIONS | TEST2 (ADDRESS 14h) REGISTER SETTINGS | TYPICAL CHANGE IN PULSE AMPLITUDE |
| E1 | DS21348, DS21Q348 | C1 | D0 | 38% enhancement over LBO setting 0, 1, 2, and 3 |
| DS21348, DS21Q348, DS2148, DS21Q48 | C1 | E0 | 19% enhancement over LBO setting 0, 1, 2, and 3 | |
| T1/J1 | DS21348, DS21Q348 | C1 | D0 | 38% enhancement over LBO setting 0, 5, 6, and 7 |
| DS21348, DS21Q348, DS2148, DS21Q48 | C1 | E0 | 19% enhancement over LBO setting 0, 5, 6, and 7 | |
| DS21448 | A1 | D0 | 33% enhancement over LBO setting 0, 1, 2, and 3 | |
| DS21448 | A1 | D0 | 33% enhancement over LBO setting 0, 5, 6, and 7 |
In addition to the above settings, writing a HEX BO in address 14h (register TEST2) reduces any tendency of the waveform to ring.
To learn more about testing Dallas Semiconductor line interface units and transceivers for compliance to T1/J1 and E1 pulse mask specifications, refer to Application Note 397: Pulse Template Measurement