The AD8011 is a very low power (5 mW quiescent), high-speed monolithic op amp specified for operation on +5 or ±5-V supplies. It is a current-feedback (transimpedance) amplifier using a novel two-stage circuit architecture (patent pending) and is fabricated at Analog Devices in a new XFCB (eXtra-Fast Complementary Bipolar) trench-isolation process. Read full article