The AD2050 and AD2051 are single-channel thermocouple temperature meters with a maximum range of –265°F to +1999°F or –165°C to +1760°C and resolution of 1°(F or C). Microprocessor-based circuitry provides automatic cold-junction compensation, linearization, and self-calibration of gain and offset. Read full article