The AD586 (+5V) and AD587 (+10V) are fixed-output monolithic references characterized by high accuracy, low drift, and low noise. Based on the same proven design as the premium AD588 reference, both devices include a proprietary noise-reduction feature that allows the designer to reduce the already low wideband noise by the addition of a single external capacitor. Read full article