The AD7527 is a 4-quadrant multiplying 10-bit d/a converter on a single CMOS chip, housed in a plastic or a ceramic dual in-line package. In addition to the basic conversion function, with gain error of ± 1 LSB max (G versions), it has a wide range of pin-programmable logic functions that endow it with flexible bus interfacing, memory, and several modes of data manipulation that are independent of the computer's data bus. Read full article