The AD7237 and AD7247 are complete dual 12-bit voltage-output digital-to-analog converters (DACs) on monolithic CMOS chips, packaged in 28-terminal PLCCs or 24-pin "skinny" 0.3"-wide plastic or hermetic ceramic DIPS. They include output amplifiers and a buried-Zener laser-trimmed 5-volt reference and are microprocessor-compatible, with interface logic and high-speed data latches. Read full article