The AD664 is a monolithic chip with four complete 12-bit voltage-output multiplying d/a converters that share a bidirectional microprocessor interface. Monolithic multiple DACs provide saving when many high-resolution voltage-output DACs are needed for systems applications in which reliability is paramount and board space, power dissipation, and design effort are costly; examples include automatic test equipment, avionics, I/O boards for PCs, robotics, and high-end disk drives. Read full article