The AD208 is a high-precision two-port transformer-coupled dc isolation amplifier designed for millivolt-level applications requiring signal isolation, high common-mode rejection and linearity, wide gain range, and low drift. It is packaged in a compact 2.08" x 0.26" x 0.625" plastic single in-line package. Read full article