The 1B51 Isolated Signal Conditioner provides the analog interface for low-level signals from thermocouples and millivolt-level sources, featuring high accuracy and low input offset temperature coefficient (±0.1 μV/°C). Housed in a small circuit-board-mountable DIP (1.0" x 2.1" x 0.35"), it is a functionally complete solution for introducing such signals into an analog control system, or a digitizing front end, at standard voltage levels. Read full article