The AD5210 and AD5240 12-bit a/d converter families and AD346 track-hold amplifier are high-performance-and-reliability DIP-packaged devices with industry-standard pinouts designed for applications in military, industrial, and commercial data-acquisition-system design. They have versions designed for high-performance over the –55°C to +125°C temperature range, are available with screening to MIL-STD-883, and have existing second sources. Read full article