The AD295 is a high-accuracy, high-reliability hybrid isolation amplifier designed to protect persons, equipment, and data in industrial, instrumentation, and medical applications. A 3-port device comprising mutually isolated input, output, and power sections, linked by two transformers, it provides gain from 1 to 1,000 V/V, with 2,500-volt peak continuous isolation between input and output. Read full article