The TMP01 is a new type of monolithic temperature sensor that not only measures temperature; it also includes a voltage reference and two comparators for use in temperature control. The temperature-dependent output, 5 mV/K, provides straightforward readings of the device's ambient temperature (hence the local temperature of the entity being measured) for operating temperature ranges up to -55°C ≤ TA ≤ + 150°C. Read full article