The STB-AOT Analog Output Panel provides eight channels of non-isolated analog output via terminals for field wiring. The panel is compatible with the RTI-820, -220, -222, and -1266 bus interface boards, as well as the µMAC-6000, -1050, and µDCS-6000 family of data-acquisition/control subsystems (see Analog Dialogue 20-2, 23-3 and 23-4). Read full article