The AD2060 and AD2061 are high-performance single-channel 3 ½-digit temperature meters designed for RTD or themistor inputs. Both meters can measure temperature accurately between –328°F and +1562°F (–200°C and +850°C); the meters automatically select the correct gain range to provide resolution of 0.1°(F or C) for temperatures between –199.9° and +199.9°, 1° for magnitudes of 200° or more. Read full article