The AD7672 is a monolithic CMOS high-speed successive-approximation analog-to-digital converter capable of performing 12-bit conversions in 3 microseconds. It can handle both unipolar inputs (0 to +5 V and 0 to +10 V) and bipolar inputs (±5 V) with on-chip application resistors. Read full article