DC/DCコンバータを高性能なフル機能バッテリ・チャージャに変える

バッテリ駆動の携帯電子機器にはバッテリ・チャージャが必要です。高電力アプリケーションでは、効率性と熱管理が求められることから、DC/DCコンバータを用いたソリューションが使用されます。しかし、DC/DCコンバータ・コントローラは、高度なバッテリ充電やPowerPath™管理に必要な精度と機能を備えていません。 LTC4000は、DC/DCコンバータをフル機能搭載の高性能バッテリ・チャージャに変えられる精度と機能を備えています。搭載機能としては充電電流と入力電流のレギュレーション、充電電圧とシステム電圧のレギュレーションをはじめ、C/Xまたはタイマによる充電終了、トリクル充電、温度による充電制御、瞬時オン、理想ダイオード/PowerPath制御などがあります。LTC4000は入力電圧および出力電圧範囲が3V~60Vと広いので、様々なアプリケーションに対応可能です。 LTC4000は、標準的なDC/DCコンバータに、これらの機能を容易に追加することができます。