ライブラリ
Amplifier Applications Guide, 1992

Amplifier Applications Guide, Edited by Walt Kester, Analog Devices, 1992, ISBN-0-916550-10-9.
This book focuses primarily on amplifiers and their applications, with emphasis on single-supply and precision. The chapter on non-linear circuit applications was written by Barrie Gilbert. The book was written shortly after Analog Devices acquired Precision Monolithics (PMI) and includes contributions from applications engineers from PMI as well as Analog Devices.
The Amplifier Applications Guide book is available for download:
- Outline (pdf)
- Section 1: Introduction (pdf)
- Section 2: Precision Transducer Interfaces (pdf)
- Section 3: High Impedance, Low Current Applications (pdf)
- Section 4: Single-Supply, Low Power Applications (pdf)
- Section 5: Applications for Amplifiers in Audio (pdf)
- Section 6: Passive and Active Analog Filtering (pdf)
- Section 7: Driving ADCs (pdf)
- Section 8: Video and Other High Speed Applications (pdf)
- Section 9: Non-Linear Circuit Applications (pdf)
- Section 10: Unusual Applications for Op Amps (pdf)
- Section 11: Op Amp Subtleties (pdf)
- Section 12: Hardware Techniques (pdf)
- Section 13: Analog Circuit Simulation (pdf)
- Index (pdf)
- Amplifier Applications Guide – zip file of entire book