SIMPLISモデル

Every SIMPLIS model below is fully tested and presented in a ready-to-simulate schematic to speed and simplify your analyses. The schematic is designed for the typical use case described in the included design report.

These SIMPLIS schematics run in any licensed version of the SIMPLIS Simulation engine, or in the free EE-Sim® OASIS Simulator. If desired, use SIMPLIS's schematic editing tools to modify these schematics to match your interests. Although the SIMPLIS models are available as a library in the OASIS simulator, starting with a working schematic is recommended.

To create a custom design online that can be downloaded as a ready-to-simulate SIMPLIS schematic, click the "Start EE-Sim Tool" link below.

Download SchematicsDesign Online
MAX25277 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX25277

MAXREFDES1034 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17506

MAX16904 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16904

The MAX17681 is a high-voltage, high efficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage.

EE-Sim: Design & Simulate MAX17681

The MAX17681 is a high-voltage, high efficiency, iso-buck DC-DC converter designed to provide isolated power up to 5W. The device operates over a wide 4.5V to 42V input and uses primary-side feedback to regulate the output voltage.

EE-Sim: Design & Simulate MAX17681

MAX20020 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20020

MAX20077 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20077

MAX15040 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15040

MAX17505 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17505

MAX20019 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20019

MAX20003 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20003

MAX20733 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20733

EE-Sim: Design & Simulate MAX17596

MAXREFDES1181 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17501

MAXREFDES1244 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17690

MAXREFDES1253 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17690

MAX17544 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17544

EE-Sim: Design & Simulate MAX17244

MAX1837 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX1837

MAX17690 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17690

MAXREFDES1215 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17220

MAX38801 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX38801

MAX17575 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17575

MAXM17545 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17545

MAXREFDES1142 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15051

MAX15050 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15050

MAX20743 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20743

MAX17222 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17222

MAX17223 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17223

MAXM17544 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17544

MAX15041 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15041

MAXREFDES1039 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17559

MAXREFDES1200 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17244

MAX17225 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17225

MAX20002 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20002

MAXREFDES1170 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17681

MAXM15462 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM15462

MAX20472 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20472

MAX17521 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17521

MAX15021 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15021

MAXREFDES1021 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15050

MAXM17900 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17900

MAX17671 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17671

MAX8566 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX8566

MAX16935 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16935

MAX20074 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20074

MAX77812 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77812

MAX77816 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77816

MAX17270 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17270

MAX77596 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77596

MAXREFDES1084 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17596

MAX15062 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15062

MAX15038 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15038

MAX15462 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15462

MAX17550 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17550

MAX15046 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15046

MAX17532 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17532

MAX16933 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16933

MAX1836 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX1836

MAXM17574 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17574

MAX15023 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15023

MAX17220 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17220

MAX20471 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20471

MAX17245 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17245

MAX17506 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17506

MAX20735 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20735

MAX20073 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20073

MAXREFDES1054 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17506

MAXM17543 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17543

MAX20730 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20730

MAXM17515 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17515

MAX17633 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17633

MAX8855 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX8855

MAXM17502 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17502

MAX17233 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17233

MAX17231 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17231

MAX17557 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17557

MAX17524 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17524

MAX16903 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16903

MAX17244 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17244

MAX17632 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17632

MAX16930 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16930

MAX77801 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77801

MAX15053 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15053

MAX16932 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16932

MAXREFDES1016 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17509

MAX17536 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17536

MAX20014 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20014

MAX15026 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15026

MAX20745 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20745

MAXM15064 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM15064

MAX20076 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20076

MAX16992 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16992

MAX17250 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17250

MAX16939 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16939

MAXREFDES1168 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17681

MAXREFDES1204 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16990

MAX38800 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX38800

MAX20734 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20734

MAX17242 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17242

MAXM17505 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17505

MAX8833 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX8833

MAX17543 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17543

MAX17271 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17271

MAX20414 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20414

MAX20416 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20416

MAX17542G SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17542G

MAX17574 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17574

MAX20075 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20075

MAX20004 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20004

MAX20034 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20034

MAX17761 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17761

MAX17670 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17670

MAX77503 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77503

MAX77874 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77874

MAXM17503 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17503

MAX17546 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17546

MAXREFDES1167 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17681

MAX15058 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15058

MAX17530 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17530

MAXREFDES1180 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17501

MAX17232 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17232

MAX17572 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17572

MAXM17761 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17761

MAX17224 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17224

MAX17504 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17504

MAX20008 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20008

MAX16938 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16938

MAX17292 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17292

MAX77756 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77756

MAX17243 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17243

MAXM17504 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17504

MAX15108A SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15108A

MAX17548 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17548

MAX16936 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16936

MAXM17516 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17516

MAX17545 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17545

MAXM17546 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17546

MAXREFDES1244 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16990

MAX77324 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77324

MAX17552 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17552

MAX17541G SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17541G

MAXM17514 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17514

MAXREFDES1032 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17506

MAX17503 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17503

MAX16990 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16990

MAX17551 Variable Buck Regulator

EE-Sim: Design & Simulate MAX17551

MAX15166 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15166

MAXM17532 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17532

MAX17672 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17672

MAX8655 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX8655

MAX20098 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20098

MAX17509 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17509

MAX15051 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15051

MAXM17575 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17575

MAXM17903 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17903

MAXREFDES1100 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17690

MAX16956 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16956

MAX17531 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17531

MAX77231 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77231

MAX17620 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17620

MAX17673A SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17673A

MAX17558 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17558

MAX15066 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15066

MAX17290 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17290

MAX17682 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17682

MAX17230 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17230

MAX20006 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20006

MAXM17552 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17552

MAX16931 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16931

MAX15039 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15039

MAX77813 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX77813

MAX17502 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17502

MAXM17537 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17537

MAXM17631 SIMPLIS Schematics

EE-Sim: Design & Simulate MAXM17631

MAXM17630 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17630

MAX20406 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX20406

MAX17662 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX17662

MAXM17536 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17536

MAX20057 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20057

MAX25201 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX25201

MAX17555 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX17555

MAX38890 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX38890

MAX15106B SIMPLIS Schematic

EE-Sim: Design & Simulate MAX15106B

MAX15106A SIMPLIS Schematics

EE-Sim: Design & Simulate MAX15106A

MAXM17572 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17572

MAX15106C SIMPLIS Schematics

EE-Sim: Design & Simulate MAX15106C

MAX38656 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX38656

MAX17554 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17554

MAX16710 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX16710

MAX77837 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX77837

MAX20828T Simplis Schematic

EE-Sim: Design & Simulate MAX20828T

ADPL13602 SIMPLIS Schematics

ADPL13602 EE-Sim

MAX20810 SIMPLIS Model

EE-Sim: Design & Simulate MAX20810

MAX20812T SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20812

MAX20812T SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20812T

MAX20812T SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20812

MAX38647B SIMPLIS Models

EE-Sim: Design & Simulate MAX38647B

MAXM17712 Simplis Schematic

EE-Sim: Design & Simulate MAXM17712

MAX20808 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX20808

MAX20808 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX20808T

MAX20806 Simplis Schematic

EE-Sim: Design & Simulate MAX20806

MAXM17720 SIMPLIS Schematic

EE-Sim: Design & Simulate MAXM17720

MAXM17724 Simplis Schematic

EE-Sim: Design & Simulate MAXM17724

MAX20438 SIMPLIS Model

EE-Sim: Design & Simulate MAX20438

MAX17571 SIMPLIS Model

EE-Sim: Design & Simulate MAX17571

ADPL20502 SIMPLIS Schematic

EE-Sim: Design & Simulate ADPL20502

ADPL16000 SIMPLIS Schematic

EE-Sim: Design & Simulate ADPL16000

MAX20815 Simplis Schematic

EE-Sim: Design & Simulate MAX20815

MAX17570 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX17570

MAX25262 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX25262

MAX17645 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX17645

MAX77857 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX77857

MAX25263 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX25263

MAX17553 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX17553

MAX20011G SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX20011G

MAX17625 SIMPLIS - Schematic

EE-Sim: Design & Simulate MAX17625

MAX20402 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20402

MAX20403 SIMPLIS Schematic

EE-Sim: Design & Simulate MAX20403

MAX17573 SIMPLIS Schematics

EE-Sim: Design & Simulate MAX17573

MAXREFDES1013 SIMPLIS Schematic

N/A

MAXREFDES1163 SIMPLIS Schematic

N/A

ADP1621 SIMPLIS Schematic

N/A

MAXREFDES1036 SIMPLIS Schematic

N/A

MAXREFDES1182 SIMPLIS Schematic

N/A

MAXREFDES1037 SIMPLIS Schematic

N/A

MAXREFDES1185 SIMPLIS Schematic

N/A

MAX77501 SIMPLIS Schematic

N/A

MAXREFDES1183 SIMPLIS Schematic

N/A

MAX25614 SIMPLIS Schematic

N/A

MAX17701 SIMPLIS Schematic

N/A

MAX17501 SIMPLIS Schematic

N/A

ADP2441 SIMPLIS Schematics

N/A

ADP5050 SIMPLIS Schematics

N/A

ADP2384 SIMPLIS Schematics

N/A

ADP2386 SIMPLIS Schematics

N/A

ADP2370 SIMPLIS Schematics

N/A

ADP2442 SIMPLIS Schematics

N/A

ADP5054 SIMPLIS Schematics

N/A

ADP2371 SIMPLIS Schematics

N/A

ADP5070 SIMPLIS Schematics

N/A

ADP5071 SIMPLIS Schematics

N/A

MAX17702 SIMPLIS Schematics

N/A

MAX77511 SIMPLIS Schematic

N/A

MAX17703 SIMPLIS Schematics

N/A

ADP1851 SIMPLIS Schematic

N/A

ADP2119 SIMPLIS Schematic

N/A

ADP1974 SIMPLIS Schematic

N/A

ADP2301 SIMPLIS Schematic

N/A

ADP2387 SIMPLIS Schematic

N/A

ADP5090 SIMPLIS Schematic

N/A

ADP2165 SIMPLIS Schematic

N/A

ADP2120 SIMPLIS Schematic

N/A

ADP5073 SIMPLIS Schematic

N/A

ADP1972 SIMPLIS Schematic

N/A

ADP5074 SIMPLIS Schematic

N/A

ADP2390 SIMPLIS Schematic

N/A

ADP2164 SIMPLIS Schematic

N/A

ADP2300 SIMPLIS Schematic

N/A

ADP1853 SIMPLIS Schematic

N/A

ADP2166 SIMPLIS Schematic

N/A

ADP5075 SIMPLIS Schematic

N/A

ADP2118 SIMPLIS Schematic

N/A

ADP2389 SIMPLIS Schematic

N/A

MAX25251 Simplis Schematics

N/A

MAX25221 Simplis Schematics

N/A

MAX20056B SIMPLIS Schematic

N/A

MAX25561 SIMPLIS Schematic

N/A

MAX25616 SIMPLIS Schematic

N/A

MAX20474 SIMPLIS Schematics

N/A

MAX25512B SIMPLIS Schematic

N/A