Overview
設計リソース
説明
The MAXREFDES1256 is an isolated power supply capable of delivering 7V at up to 7A load current. High efficiencies are achieved by using the MAX17606 MOSFET driver on the secondary side for synchronous rectification. The input voltage range of the MAXREFDES1256 is 9V to 36V DC.
This design uses the MAX17597 peak-current-mode controller in the discontinuous-conduction mode (DCM) in a flyback topology at 100kHz.
The transformer provides a galvanic isolation of 1425VDC between the primary and secondary. Also, an optocoupler provides secondary side feedback to the controller for voltage regulation while maintaining isolation. This document also discusses a step-by-step procedure to implement this reference design and presents design equations to calculate all the design parameters. These equations show how to calculate the component values to modify this design for applications.
機能と利点
- Input voltage range of 9V to 36V
- Synchronous rectification on the secondary side
- Isolated output of 7V at 49W
- Cycle-by-cycle current limit
- Resistor programmable UVLO/OVI threshold
- Galvanic isolation up to 1425V DC
- Proven PCB layout
- Fully assembled and tested
Documentation & Resources
-
MAXREFDES1256 Design Files2021/05/13ZIP1M
-
MAXREFDES1256: 49W DC-DC Flyback Converter Using MAX175972021/05/19PDF541K
Support & Training
Search our knowledge base for answers to your technical questions. Our dedicated team of Applications Engineers are also available to answer your technical questions.