-
UG-784: EVAL-MELODY-5 Audio/Video Evaluation Board (Rev. A)4/13/2017PDF328 K
製品概要
機能と利点
- HDMI input and output with HDCP 1.4 technology support
- Audio decoding using 1 or 2 ADSP-21489 devices
- Differential line level analog audio output
These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.
製品概要
The EVAL-MELODY-5 evaluation board is a platform that allows users to evaluate Analog Devices products intended for decoding high quality digital audio signals.
The EVAL-MELODY-5 evaluation board provides a Blackfin® ADSP-BF524 processor for system control and two SHARC® ADSP-21489KSWZ-4B processors for audio decoding. This evaluation board also includes High-bandwidth Digital Content Protection (HDCP) 1.4 technology. To order this evaluation board, the user must be licensed for the HDCP 1.4 technology.
Full specifications for the ADSP-21489 and the ADSP-BF524 are listed in the ADSP-21489 data sheet and the ADSP-BF524 data sheet available from Analog Devices and must be consulted in conjunction with UG-784 when using the evaluation board.
These boards contain an integrated circuit that requires the recipient to be a licensee of HDCP technology. Please contact your local sales office for more information.