製品概要
機能と利点
- Full featured evaluation board for the ADV3219/ADV3220
- Single board with both 50 Ω and 75 Ω termination
- ±5 V operation
製品概要
The ADV3219 and ADV3220 are high speed, high slew rate, buffered, 2:1 analog multiplexers. They offer a −3 dB signal bandwidth greater than 800 MHz and channel switch times of less than 20 ns with 1% settling. With −60 dB of crosstalk and −82 dB isolation (at 100 MHz), the ADV3219 and ADV3220 are useful in many high speed applications. The differential gain of less than 0.02% and the differential phase of less than 0.02°, together with 0.1 dB flatness beyond 100 MHz while driving a 75 Ω back terminated load, make the ADV3219 and ADV3220 ideal for all types of signal switching.
The ADV3219/ADV3220 include an output buffer that can be placed into a high impedance state to allow multiple outputs to be connected together for cascading stages without the off channels loading the output bus. The ADV3219 has a gain of +1, and the ADV3220 has a gain of +2; both devices operate on ±5 V supplies while consuming less than 7.5 mA of idle current.
The ADV3219/ADV3220 are available in an 8-lead LFCSP package over the extended industrial temperature range of −40°C to +85°C. This user guide provides all of the supporting documentation for working with the ADV3219-EVALZ/ADV3220-EVALZ evaluation board. Additional information is available in the ADV3219/ADV3220 data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
対象となる製品
関連資料
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。