製品概要

機能と利点

  • Access to all four data channels
  • Access to the slave select address lines
  • Access to the DCLK delayed clock
  • Multiple connection options
  • Support for Tektronix active probes
  • Provision for cable terminations
  • Support for PCB edge-mounted coaxial connectors
  • Easy configuration
  • Installed SPIsolator® digital isolator: ADuM3154BRSZ in the 20-lead SSOP package

製品概要

The EVAL-ADuM3154Z supports the ADuM3154ARSZ, ADuM3154BRSZ, ADuM4154ARIZ and ADuM4154BRIZ, which are, 4-channel SPIsolator isolators optimized for use in SPI applications. They include two low speed address pins to rout the slave select to one of four destinations. The evaluation board provides a JEDEC standard 20-lead SSOP pad layout, support for signal distribution, loopback, and loads referenced to VDDx or GNDx, as well as optimal bypass capacitance. Signal sources can be wired onto the board as well as brought onto the board through edge-mounted SMA connectors (sold separately) or terminal blocks for power connections. The board includes 200 mil header positions for compatibility with Tektronix active probes.

The board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other EMI or noise mitigation design features are included on this board. In cases of very high speed operation or when ultralow emissions are required, refer to the AN-1109 application note for additional board layout techniques.

Supported SPIsolator Models
  • ADuM3154ARSZ
  • ADuM3154BRSZ
  • ADuM4154ARIZ
  • ADuM4154BRIZ

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。