製品概要

機能と利点

  • Full featured evaluation board for the ADP5135
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    A single voltage supply
    A voltmeter
    An ammeter
    Load resistors
  • Easy access to external components
  • Dedicated precision enable on each channel for easier power sequencing
  • Factory programmable soft start options
  • Factory programmable UVLO options Dedicated power-good pins for monitoring
  • Mode option to change bucks from PFM to PWM operation

製品概要

The user guide describes the hardware for the evaluation of the ADP5135 micropower management unit (micro PMU), and includes detailed schematics and printed circuit board (PCB) layouts. The ADP5135 is available in a 24-lead, 4 mm × 4 mm LFCSP.

The ADP5135CP-EVALZ LFCSP evaluation board has three step-down regulators that enable evaluation of the ADP5135. The evaluation board is available with an adjustable voltage option.

Full details specifications for the ADP5135 are available in the ADP5135 data sheet, which should be consulted in conjunction with the user guide when using the evaluation board.

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。