製品概要

製品概要

The evaluation board features an isolated full bridge topology with full bridge secondary side rectification operating at 125KHz switching frequency. Its rated output is 12V, 20A with an input ranging from 38-60VDC.

The evaluation board features the ADP1055 digital controller as the main controller for providing various functions such as PWMs, voltage and current sensing, feedback, etc. It also provides protection features such as OCP, OVP, and OTP.

Advanced features such as black-box, active snubber, constant current mode, double update rate, digital compensation are self contained in the ADP1055.

対象となる製品

ソフトウェア

評価用ソフトウェア

ZIP
34.04 M
ADP1055 Software (Rev. 2.1.11)
This software is used to program the ADP1055. It is truly graphic and interactive. Power design engineers with no prior programming experience can use the software to monitor and quickly adjust functions like PWM timings, frequency, filter settings, protection limits, etc.

ハードウェア (1)

インターポーザ・ボード

購入

表示されている価格は、1個あたりの価格です。

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。