-
AD9520 Schematic (Rev. B)9/17/2013PDF488 K
-
AD9520 Schematic (Rev. A)6/8/2010PDF94 K
製品概要
機能と利点
- Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
- LDOs are easily bypassed for power measurements
- 5 ac-coupled differential LVPECL SMA connectors
- 7 LVPECL differential headers for additional outputs
- SMA connectors for
2 reference inputs
Charge pump output
Clock distribution input - USB connection to PC
- Microsoft Windows-based evaluation software with simple graphical user interface
- On-board PLL loop filter
- Easy access to digital I/O and diagnostic signals via
- I/O header
- Status LEDs for diagnostic signals
製品概要
The AD9520-x (hereafter referred to as AD9520) is a very low noise PLL clock synthesizer featuring an integrated VCO, clock dividers, and up to 24 outputs. The AD9520 features automatic holdover and a flexible reference input circuit allowing for very smooth reference clock switching. The AD9520 family also features the necessary provisions for an external VCXO.
The AD9520 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9520.
対象となる製品
関連資料
-
UG-076: AD9520-x Evaluation Board User Guide (Rev. A)2/1/2010PDF1 M
-
AD9520-2 Evaluation Board Register Setup9/17/2012TXT2 K
-
AD9520 Bill of Materials (Rev. B)9/17/2012XLS51 K
-
AD9520 Simulation File for the ADIsimCLK9/17/2012
-
AD9520 Bill of Materials (Rev. A)9/1/2012XLS45 K
購入
表示されている価格は、1個あたりの価格です。
価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。